StarTech.com

DisplayPort to VGA Adapter - 1920x1200

DisplayPort 1.2 | Multi-Monitor Solution | Plug & Play Connectivity

Product ID: DP2VGA3

  • Enhance your productivity by adding a secondary monitor to your workstation
  • Experience crystal-clear picture quality with support for high-definition video resolutions up to 1920x1200 or 1080p
  • Maximum portability with a small footprint and lightweight design
  • Hassle-free setup with plug-and-play installation
28,99 € EUR exc VAT
31,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
Audio No
AV Input DisplayPort - 1.2
AV Output VGA
Performance
Audio Specifications VGA - No Audio Support
Maximum Analog Resolutions 1920x1200
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
Environmental
Humidity 10%-85% RH
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 100 mm [3.9 in]
Color Black
Material Plastic
Product Height 1.4 cm [0.6 in]
Product Length 23 cm [9.1 in]
Product Width 37 mm [1.5 in]
Weight of Product 34 g [1.2 oz]
Packaging Information
Package Height 18 mm [0.7 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 43 g [1.5 oz]
What's in the Box
Included in Package 1 - DisplayPort to VGA Adapter

Certifications

Related Products

DisplayPort to VGA Video Adapter Converter
DP2VGA
DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a DisplayPort equipped computer

41,99 € exc VAT
45,35 € inc VAT
DisplayPort to VGA Video Adapter Converter
DP2VGA2
DisplayPort to VGA Video Adapter Converter

Connect a VGA monitor to a DisplayPort-equipped PC

28,99 € exc VAT
31,31 € inc VAT
DisplayPort to VGA Adapter with Audio
DP2VGAA
DisplayPort to VGA Adapter with Audio

Connect your PC to a VGA display and a discrete 3.5mm audio output

32,99 € exc VAT
35,63 € inc VAT
6 ft DisplayPort to VGA Cable - M/M
DP2VGAMM6
6 ft DisplayPort to VGA Cable - M/M

Connect your VGA monitor to a DisplayPort-equipped computer using a single cable

46,99 € exc VAT
50,75 € inc VAT
3 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM3B
3 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a nearby VGA monitor/Projector, with a short 3 foot cable

33,99 € exc VAT
36,71 € inc VAT
6 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM6B
6 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 6ft cable

36,99 € exc VAT
39,95 € inc VAT
10 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM10B
10 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 10ft long cable

39,99 € exc VAT
43,19 € inc VAT
15 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM15B
15 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 15ft long cable

50,99 € exc VAT
55,07 € inc VAT
DisplayPort to VGA Adapter Cable with Audio - 6ft (2m)
DP2VGAAMM2M
DisplayPort to VGA Adapter Cable with Audio - 6ft (2m)

Connect the audio and video from your DisplayPort PC directly to a monitor

46,99 € exc VAT
50,75 € inc VAT
DisplayPort to VGA Adapter Cable with Audio - 10ft (3m)
DP2VGAAMM3M
DisplayPort to VGA Adapter Cable with Audio - 10ft (3m)

Connect the audio and video from your DisplayPort PC directly to a monitor

50,99 € exc VAT
55,07 € inc VAT
SlimPort / MyDP to VGA Video Converter – Micro USB to VGA Adapter for HP ChromeBook 11 – 1080p
SLMPT2VGA
SlimPort / MyDP to VGA Video Converter – Micro USB to VGA Adapter for HP ChromeBook 11 – 1080p

Connect your SlimPort enabled device to a VGA monitor or projector, ideal for SlimPort-enabled Chromebook computers

29,99 € exc VAT
32,39 € inc VAT

Accessories