StarTech.com

3-Port DisplayPort MST Hub - DP 1.4

3 x 4K | Multi-Monitor Video Splitter | Windows® | HDR

Product ID: MST14DP123DP

  • Maximize your productivity by connecting up to three independent DisplayPort monitors to your computer using this Multi-Stream Transport (MST) hub
  • Cutting-edge video quality with support for UHD video resolutions up to 8K on a single monitor or 4K on all three displays
  • Optimize your visual experience with the next generation of display technology
View More
  • Supports HDR for expanded contrast ratio and color accuracy
  • Offers a multi-monitor solution that’s more cost-effective than traditional computer docking stations
  • MST technology utilizes your existing video card to minimize the use of system resources
154,99 € EUR exc VAT
167,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input DisplayPort - 1.4
AV Output DisplayPort - 1.4
Chipset ID Synaptics VMM5330
Ports 3
Performance
Audio Specifications DisplayPort - 7.1 Channel Audio
Maximum Cable Distance To Display 2 m [6.6 ft]
Supported Resolutions DisplayPort: 7680x4320 (8K) / 30Hz
Video Revision DisplayPort 1.4
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male Input
Connector B 3 - DisplayPort (20 pin) Female Female Output
Software
OS Compatibility Windows 10 (32/64)
Windows 8/8.1 (32/64)
Windows 7(32/64)
Power
Power Source USB-Powered
Environmental
Humidity 5% to 90 % RH (no condensation)
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 55°C (14°F to 131°F)
Physical Characteristics
Color Gray and Black
Material Plastic
Product Height 14.000
Product Length 4.3 cm [1.7 in]
Product Width 105.000
Weight of Product 55.000
Packaging Information
Package Height 30.000
Package Length 170.000
Package Width 142.000
Shipping (Package) Weight 132.000
What's in the Box
Included in Package 1 - DisplayPort MST Hub
1 - Micro-USB Power Cable

Compatibility

View full OS compatibility
Windows 10 (32/64)
Windows 8/8.1 (32/64)
Windows 7(32/64)

Certifications

Related Products

DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub
MSTDP122DP
DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single DP 1.2 port

105,99 € exc VAT
114,47 € inc VAT
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub
MSTMDP122DP
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single mDP 1.2 port

105,99 € exc VAT
114,47 € inc VAT
DisplayPort to HDMI Multi-Monitor Splitter - 3-Port MST Hub
MSTDP123HD
DisplayPort to HDMI Multi-Monitor Splitter - 3-Port MST Hub

Use this adapter to connect three independent displays to a single DP 1.2 port

200,99 € exc VAT
217,07 € inc VAT
Mini DisplayPort to HDMI Multi-Monitor Splitter - 3-Port MST Hub
MSTMDP123HD
Mini DisplayPort to HDMI Multi-Monitor Splitter - 3-Port MST Hub

Use this adapter to connect three independent displays to a single mDP 1.2 port

166,99 € exc VAT
180,35 € inc VAT

Accessories