StarTech.com

USB-C to DisplayPort Adapter - 8K 30Hz

DisplayPort™ 1.4 Adapter | Thunderbolt™ 3 Compatible | HBR3

Product ID: CDP2DP14B

  • High Bit Rate 3 (HBR3) capabilities, providing bandwidths up to 32.4Gbps
  • Cutting-edge video quality with support for UHD video resolutions up to 8K 30Hz
  • Supports HDR for expanded contrast ratio and color accuracy
View More
  • Optimize your visual experience with the next generation of display technology
  • Make the perfect connection with a DisplayPort 1.4 adapter that works with any USB 3.1 Type-C enabled device including the 2018 iPad Pro
43,99 € EUR exc VAT
47,51 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
AV Input USB-C
AV Output DisplayPort - 1.4
Chipset ID STM32F072
Ports 1
Performance
Audio Specifications DisplayPort - 7.1 Channel Audio
Bandwidth HBR3
Maximum Cable Distance To Display 5 m [16.4 ft]
Maximum Digital Resolutions 7680×4320 @ 30Hz
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
2560x1440
2560x1600
3840x2160 (Ultra HD 4K)
4096x2160 (DCI 4K)
7680x4320 (Ultra HD 8K)
Video Revision DisplayPort 1.4
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - DisplayPort (20 pin) Female Output
Special Notes / Requirements
Note This product will not work with the Samsung S8 smartphone. For hassle-free compatibility with the S8 we recommend using CDP2DP.
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
To achieve 8K resolutions, your source and your destination must support DisplayPort 1.4.
Environmental
Humidity 30%-60%
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature 25°C
Physical Characteristics
Color Black
Material Plastic
Product Height 15.000
Product Length 2.4 cm [0.9 in]
Product Width 60.000
Weight of Product 34.000
Packaging Information
Package Height 0.100
Package Length 220.000
Package Width 200.000
Shipping (Package) Weight 44.000
What's in the Box
Included in Package 1 - USB-C to DisplayPort Adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

6 ft. (1.8 m) - USB-C to DisplayPort 1.4 Cable - 8K 60Hz
CDP2DP146B
6 ft. (1.8 m) - USB-C to DisplayPort 1.4 Cable - 8K 60Hz

USB-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible | HBR3

55,99 € exc VAT
60,47 € inc VAT
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - Black
CDP2DPMM6B
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - Black

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

44,99 € exc VAT
48,59 € inc VAT
3.3 ft. (1 m) USB-C to DisplayPort Cable - 4K 60Hz - Black
CDP2DPMM1MB
3.3 ft. (1 m) USB-C to DisplayPort Cable - 4K 60Hz - Black

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

44,99 € exc VAT
48,59 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz
CDP2DP
USB-C to DisplayPort Adapter - 4K 60Hz

Connect your laptop with USB Type-C to a DisplayPort monitor or screen

34,99 € exc VAT
37,79 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz - White
CDP2DPW
USB-C to DisplayPort Adapter - 4K 60Hz - White

Connect your MacBook, Chromebook or laptop with USB-C to a DisplayPort monitor or projector

34,99 € exc VAT
37,79 € inc VAT
2-Port USB-C to DisplayPort MST Hub - 4K 30Hz
MSTCDP122DP
2-Port USB-C to DisplayPort MST Hub - 4K 30Hz

Dual Monitor Adapter | Windows® | Thunderbolt™ 3 Compatible

105,99 € exc VAT
114,47 € inc VAT
3-Port USB-C to DisplayPort MST Hub - 4K 30Hz
MSTCDP123DP
3-Port USB-C to DisplayPort MST Hub - 4K 30Hz

Multi-Monitor Video Splitter | Windows® | Thunderbolt™ 3 Compatible

163,99 € exc VAT
177,11 € inc VAT
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White
CDP2HDUCPW
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White

Using a single USB Type-C port on your laptop, output HDMI video and charge the laptop

51,99 € exc VAT
56,15 € inc VAT
USB-C to HDMI Adapter - White - 4K 60Hz
CDP2HD4K60W
USB-C to HDMI Adapter - White - 4K 60Hz

Connect your USB Type-C laptop to an Ultra HD 60Hz display or projector

41,99 € exc VAT
45,35 € inc VAT

Accessories