StarTech.com

1 m (3.3 ft.) USB-C to Mini DisplayPort Cable - 4K 60Hz - Black

Mini DP Adapter Cable | Thunderbolt™ 3 Compatible | USB 3.1 Type-C™

Product ID: CDP2MDPMM1MB

  • Reduce clutter with a USB-C to mDP adapter and cable in one
  • Get astonishing picture quality with support for UHD video resolutions up to 4K 60Hz
  • Make the perfect connection with a Mini DisplayPort cable that works with any USB Type-C enabled device
View More
  • Hassle-free connectivity with the reversible USB-C connector
  • Compatible with Thunderbolt 3 and USB 3.1 Type-C ports that support DP Alt Mode
44,99 € EUR exc VAT
48,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Adapter Style Cable Adapters
AV Input USB-C
AV Output Mini DisplayPort - 1.2
Chipset ID STMicroelectronics - STM32F072CBU6
Ports 1
Performance
Audio Specifications DisplayPort - 5.1 Channel Audio
Maximum Digital Resolutions 3840x2160 @ 60 Hz
Supported Resolutions 1024x768 1280x720 (High-definition 720p) 1920x1080 (High-definition 1080p) 1920x1200 2560x1440 2560x1600 3840x2160 (Ultra HD 4K)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - Mini-DisplayPort (20 pin) Male Output
Special Notes / Requirements
Note Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Environmental
Humidity 25%-60%RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Product Height 1 cm [0.4 in]
Product Length 1 m [3.3 ft]
Product Width 20 mm [0.8 in]
Weight of Product 25 g [0.9 oz]
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - USB-C to Mini DisplayPort cable

Certifications

Related Products

9.8 ft. (3 m) USB-C to DisplayPort Cable - 4K 60Hz - White
CDP2DPMM3MW
9.8 ft. (3 m) USB-C to DisplayPort Cable - 4K 60Hz - White

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

51,99 € exc VAT
56,15 € inc VAT
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - Black
CDP2DPMM6B
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - Black

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

44,99 € exc VAT
48,59 € inc VAT
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz
CDP2HDMM1MB
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

44,99 € exc VAT
48,59 € inc VAT
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

48,99 € exc VAT
52,91 € inc VAT
3.3 ft. (1 m) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM1MB
3.3 ft. (1 m) USB-C to VGA Cable - 1920 x 1200 - Black

USB Type-C™ to VGA Adapter Cable | Thunderbolt™ 3 Compatible

51,99 € exc VAT
56,15 € inc VAT
6.6 ft. (2 m) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM2MB
6.6 ft. (2 m) USB-C to VGA Cable - 1920 x 1200 - Black

USB Type-C™ to VGA Adapter Cable | Thunderbolt™ 3 Compatible

54,99 € exc VAT
59,39 € inc VAT
USB-C to HDMI Adapter - 4K 60Hz
CDP2HD4K60
USB-C to HDMI Adapter - 4K 60Hz

Connect your MacBook, Chromebook or other USB Type-C laptop to an Ultra HD 60Hz display or projector

39,99 € exc VAT
43,19 € inc VAT
USB-C to HDMI Adapter with 4K 30Hz - Black
CDP2HD
USB-C to HDMI Adapter with 4K 30Hz - Black

USB Type-C™ to HDMI Converter | Thunderbolt™ 3 Compatible | DP Alt Mode

32,99 € exc VAT
35,63 € inc VAT
USB-C to HDMI Adapter with 4K 30Hz - White
CDP2HDW
USB-C to HDMI Adapter with 4K 30Hz - White

USB Type-C™ to HDMI Converter | Thunderbolt™ 3 Compatible | DP Alt Mode

32,99 € exc VAT
35,63 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
48,59 € inc VAT
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
48,59 € inc VAT
3.3 ft. (1 m) USB-C to DisplayPort Cable - 4K 60Hz - White
CDP2DPMM1MW
3.3 ft. (1 m) USB-C to DisplayPort Cable - 4K 60Hz - White

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

41,99 € exc VAT
45,35 € inc VAT
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - White
CDP2DPMM6W
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - White

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

47,99 € exc VAT
51,83 € inc VAT
6 ft. (1.8 m) USB-C to Mini DisplayPort Cable - 4K 60Hz - Black
CDP2MDPMM6B
6 ft. (1.8 m) USB-C to Mini DisplayPort Cable - 4K 60Hz - Black

Mini DP Adapter Cable | Thunderbolt™ 3 Compatible | USB 3.1 Type-C™

48,99 € exc VAT
52,91 € inc VAT
USB-C to Mini DisplayPort Adapter - 4K 60Hz - White
CDP2MDP
USB-C to Mini DisplayPort Adapter - 4K 60Hz - White

USB Type-C™ to Mini DP Adapter| Thunderbolt™ 3 Compatible | DP Alt Mode

41,99 € exc VAT
45,35 € inc VAT