StarTech.com

6in Stereo Audio Cable - 3.5mm Female to 2x RCA Male

Connect your computer or audio device (iPod®, MP3 Player, etc.) to a stereo with standard RCA cables

Product ID: MUFMRCA

  • 1x 3.5mm Mini-Jack 3 Position female connector
  • 2x RCA male connectors
  • Compact, lightweight design
3,99 € EUR exc VAT
4,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Female
Connector B 1 - Stereo Audio (2 x RCA) Male
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Black
Product Height 0.7 cm [0.3 in]
Product Length 152.4 mm [6 in]
Product Width 6 mm [0.2 in]
Weight of Product 10.5 g [0.4 oz]
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 12.5 cm [4.9 in]
Package Quantity 1
Package Width 9 mm [0.4 in]
Shipping (Package) Weight 12.5 g [0.4 oz]
What's in the Box
Included in Package 1 - 6inch Stereo Audio Cable - 3.5mm Female to 2x RCA Male

Certifications

Related Products

6in Stereo Audio Cable - 3.5mm Male to 2x RCA Female
MUMFRCA
6in Stereo Audio Cable - 3.5mm Male to 2x RCA Female

Connect your computer or audio device (iPod®, MP3 Player, etc.) to a stereo with standard RCA cables

1,99 € exc VAT
2,15 € inc VAT
Slim 3.5mm Stereo Audio Cable - M/M
MU3MMS
3 ft Slim 3.5mm Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

2,99 € exc VAT
3,23 € inc VAT