StarTech.com

6 ft Slim 3.5mm to Right Angle Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

Product ID: MU6MMSRA

  • Slimline connector molding designed for use with portable devices
  • Molded connectors with strain relief
  • Gold-plated connectors
3,99 € EUR exc VAT
4,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Connector Plating Gold
Number of Conductors 2
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Cable OD 2.5
Color Black
Connector Style Straight to Right Angle
Product Height 0.7 cm [0.3 in]
Product Length 1.8 m [6 ft]
Product Width 6 mm [0.2 in]
Weight of Product 24 g [0.8 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 7 mm [0.3 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 29 g [1 oz]
What's in the Box
Included in Package 1 - 6 ft Slim 3.5mm to Right Angle Stereo Audio Cable - M/M

Certifications

Related Products

Slim 3.5mm Right Angle Stereo Audio Cable - M/M
MU1MMS2RA
1 ft Slim 3.5mm Right Angle Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

2,99 € exc VAT
3,23 € inc VAT
Slim 3.5mm to Right Angle Stereo Audio Cable - M/M
MU1MMSRA
1 ft Slim 3.5mm to Right Angle Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

2,99 € exc VAT
3,23 € inc VAT
Slim 3.5mm Right Angle Stereo Audio Cable - M/M
MU3MMS2RA
3 ft Slim 3.5mm Right Angle Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

3,99 € exc VAT
4,31 € inc VAT
Slim 3.5mm Right Angle Stereo Audio Cable - M/M
MU6MMS2RA
6 ft Slim 3.5mm Right Angle Stereo Audio Cable - M/M

Connect an iPhone® or other MP3 player to a car stereo

3,99 € exc VAT
4,31 € inc VAT