StarTech.com

1 ft DVI-I Analog to 2x VGA Video Splitter Cable - M/F

Display a DVI-I signal on two VGA monitors simultaneously

Product ID: DVISPL1VV

  • 1x DVI-I male connector
  • 2x VGA HD15 female connectors
  • Offers 12” in cable length
View More
  • Molded gold plated connectors with strain relief
  • Compliant with DVI DDWG Standards
20,99 € EUR exc VAT
22,67 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Gold
Fire Rating CMG Rated (General Purpose)
Number of Conductors 15
Performance
Maximum Digital Resolutions 1920 × 1200 @ 60Hz
Connector(s)
Connector A 1 - DVI-I (23 pin) Male
Connector B 2 - VGA (15 pin, High Density D-Sub) Female
Special Notes / Requirements
Note This product will split your video signal to deliver two identical images of the same resolution. It cannot be used to span an image across two displays, or to show different images on each display.
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color Black
Product Length 0.3 m [1 ft]
Weight of Product 150 g [5.3 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 40 mm [1.6 in]
Package Length 21.5 cm [8.5 in]
Package Width 11.5 cm [4.5 in]
Shipping (Package) Weight 156 g [5.5 oz]
What's in the Box
Included in Package 1 - 1 ft DVI-I Analog to 2x VGA Video Splitter Cable - M/F

Certifications

Related Products

1 ft DVI-D to 2x DVI-D Digital Video Splitter Cable - M/F
DVISPL1DD
1 ft DVI-D to 2x DVI-D Digital Video Splitter Cable - M/F

Connect two DVI-D displays simultaneously to a single DVI-D video source

19,99 € exc VAT
21,59 € inc VAT

Accessories