StarTech.com

5m DVI-D Dual Link Cable – M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a long 5-meter cable

Product ID: DVIDDMM5M

  • Supports a maximum resolution of 2560x1600
  • High-speed digital transmission rate of up to 9.9 Gbits/sec
  • Ferrite core eliminates EMI interference
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
20,99 € EUR exc VAT
22,67 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Industry Standards DVI DDWG Standard
Number of Conductors 24
Number of Ferrites 2
Connector(s)
Connector A 1 - DVI-D (25 pin) Male
Connector B 1 - DVI-D (25 pin) Male
Physical Characteristics
Cable Length 5 m [16.4 ft]
Cable OD 8.6 mm [0.3 in]
Color Black
Connector Style Straight
Product Height 0.000
Product Length 5 m [16.4 ft]
Product Width 0.000
Weight of Product 510 g [18 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 38 mm [1.5 in]
Package Length 33 cm [13 in]
Package Quantity 1
Package Width 25.5 cm [10 in]
Shipping (Package) Weight 520 g [18.4 oz]
What's in the Box
Included in Package 1 - 5m DVI-D Dual Link Digital Video Monitor Cable - M/M

Certifications

Related Products

Dual Link DVI-D Cable - M/M
DVIDDMM2M
2m DVI-D Dual Link Cable – M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

10,99 € exc VAT
11,87 € inc VAT
Dual Link DVI-D Cable - M/M
DVIDDMM3M
3m DVI-D Dual Link Cable – M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

15,99 € exc VAT
17,27 € inc VAT
Dual Link DVI-D Cable - M/M
DVIDDMM10M
10m DVI-D Dual Link Cable – M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a long 10-meter cable

47,99 € exc VAT
51,83 € inc VAT

Accessories