StarTech.com

18in DVI-D Single Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a short 18in cable

Product ID: DVIMM18IN

  • Supports resolutions up to 1920x1200
  • High-speed digital transmission rate of up to 4.95 Gbits/sec
  • Aluminum-Mylar Foil with Braided Shielding
View More
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
6,99 € EUR exc VAT
7,55 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Industry Standards DVI DDWG Standard
Performance
Maximum Data Transfer Rate 4.95 Gbits/sec
Connector(s)
Connector A 1 - DVI-D (19 pin) Male
Connector B 1 - DVI-D (19 pin) Male
Physical Characteristics
Cable Length 457.2 mm [18 in]
Color Black
Product Height 1.5 cm [0.6 in]
Product Length 457.2 mm [18 in]
Product Width 40 mm [1.6 in]
Weight of Product 94 g [3.3 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 17 mm [0.7 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 103 g [3.6 oz]
What's in the Box
Included in Package 1 - 18in Single Link LCD Flat Panel Monitor DVI-D Cable - M/M

Certifications