StarTech.com

2m DVI-D Single Link Cable - M/M

Provide a high-speed, crystal-clear connection to your DVI digital devices

Product ID: DVIDSMM2M

  • Supports resolutions up to 1920x1200
  • High-speed digital transmission rate of up to 4.95 Gbits/sec
  • Aluminum-mylar foil with braided shielding
View More
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
9,99 € EUR exc VAT
10,79 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Industry Standards DVI DDWG Standard
Connector(s)
Connector A 1 - DVI-D (19 pin) Male
Connector B 1 - DVI-D (19 pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Straight
Product Length 2 m [6.6 ft]
Weight of Product 230 g [8.1 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 22 mm [0.9 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 240 g [8.5 oz]
What's in the Box
Included in Package 1 - 2m DVI-D Single Link Cable - M/M

Certifications

Related Products

1m DVI-D Single Link Cable - M/M
DVIDSMM1M
1m DVI-D Single Link Cable - M/M

Provide a high-speed, crystal-clear connection to your DVI digital devices

10,99 € exc VAT
11,87 € inc VAT
3m DVI-D Single Link Cable - M/M
DVIDSMM3M
3m DVI-D Single Link Cable - M/M

Provide a high-speed, crystal-clear connection to your DVI digital devices

14,99 € exc VAT
16,19 € inc VAT
5m DVI-D Single Link Cable - M/M
DVIDSMM5M
5m DVI-D Single Link Cable - M/M

Provide a high-speed, crystal-clear connection to your DVI digital devices

19,99 € exc VAT
21,59 € inc VAT