Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com10 ft Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k
Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor
Product ID: MDP2DPMM10
- High-resolution support of up to 4k x 2k
- Support for High Bit Rate 2 (HBR2) bandwidth of up to 21.6 Gbps
- Designed and manufactured to DisplayPort 1.2 standards
- Backward compatible with DisplayPort 1.1
- Supports the DPCP (DisplayPort Content Protection) standard in addition to HDCP
- Gold-plated connectors
Not Available
May be in stock with partners
From a Partner
Support
Overview
The MDP2DPMM10 10ft Mini DisplayPort™ to DisplayPort Adapter Cable, features a Mini DP male connector on one end, and a DP male connector on the other, allowing you to connect any Mini DisplayPort-equipped laptop (including the Mac® family of products) to an HDTV, monitor or projector that uses a standard DisplayPort connection.
The mDP to DP cable supports high resolutions of up to 4k x 2k (3840 x 2160) @ 60Hz with a maximum HBR2 bandwidth of 21.6 Gbps. The cable also supports Multi-Stream (MST) for daisy chaining multiple monitors and provides optional audio support.
The MDP2DPMM10 is backed by StarTech.com’s Lifetime Warranty, for guaranteed reliability and ensures that digitally protected content is displayed properly, with both HDCP and DPCP capability.
Please Note: Newer laptop and desktop computers (e.g. Apple®) come equipped with Thunderbolt™ ports only. Our Mini DP to DP Cables can be connected to the Thunderbolt ports, enabling you to connect your DP compatible displays.
The StarTech.com Advantage
- Latching DisplayPort connector prevents accidental disconnection
- Cost-effective solution for adding a standard DisplayPort connection to your Mini Displayport-equipped PC or Mac®
- Guaranteed reliability
Applications
Connect a DisplayPort monitor or projector to devices equipped with a Mini DisplayPort connection port
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V931130 | |
UPC Code | 065030840507 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Fire Rating | CMG Rated (General Purpose) | |
Number of Conductors | 19 | |
Performance | ||
Maximum Digital Resolutions | 4k x 2k (3840 x 2160) @ 60Hz | |
Connector(s) | ||
Connector A | 1 - Mini-DisplayPort (20 pin) Male | |
Connector B | 1 - DisplayPort (20 pin) Male | |
Environmental | ||
Humidity | 20~80% RH | |
Operating Temperature | 0°:C to 35°C (32°F to 95°F) | |
Storage Temperature | 0°:C to 70°C (32°F to 158°F) | |
Physical Characteristics | ||
Cable Length | 3 m [10 ft] | |
Cable OD | 4.8 mm [0.2 in] | |
Color | Black | |
Product Length | 3 m [10 ft] | |
Product Weight | 105 g [3.7 oz] | |
Wire Gauge | 32 AWG | |
Packaging Information | ||
Shipping (Package) Weight | 110 g [3.9 oz] | |
What's in the Box | ||
Included in Package | 1 - 10 ft Mini DisplayPort™ to DisplayPort 1.2 Adapter Cable - M/M |
Related Products
6 ft Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k
Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor
1m (3 ft) White Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k
Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor
2m (6 ft) White Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k
Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor
3m (10 ft) White Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k
Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor
4m Mini DisplayPort to DisplayPort Adapter Cable - M/M
Connect your Mini-DisplayPort-equipped computer to a standard DisplayPort monitor
Mini DisplayPort Extension Cable M/F - 3 ft. - 4k
Create a high-resolution 4k x 2k extension with HBR2 support between your Mini DisplayPort equipped devices
Mini DisplayPort Extension Cable M/F - 6 ft. - 4k
Create a high-resolution 4k x 2k extension with HBR2 support between your Mini DisplayPort™-equipped devices
6in Mini DisplayPort to DisplayPort Video Cable Adapter - M/F
Connect your DisplayPort® monitor to a standard Mini DisplayPort source
6in DisplayPort to Mini DisplayPort Video Cable Adapter - M/F
Connect your Mini DisplayPort® monitor to a standard DisplayPort source.
Mini DisplayPort to DisplayPort Adapter Converter - M/F
Connect to your mini DisplayPort-equipped devices using a standard DisplayPort cable.
Accessories
USB 3.0 to 4K DisplayPort External Multi Monitor Video Graphics Adapter - DisplayLink Certified - Ultra HD 4K
Connect an additional DisplayPort monitor to your PC with USB 3.0 technology capable of playback at 4K
USB 3.0 to DisplayPort External Video Card Multi Monitor Adapter – 2560x1600
Connect a DisplayPort®-equipped display through USB 3.0, for an HD external multi-monitor solution
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- MDP2DPMM10_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.
The following table lists the maximum length of cable for common video standards.
Video standard | Maximum length |
DisplayPort | 50 ft. (15.2m) |
HDMI | 50 ft. (15.2m) |
DVI | 50 ft. (15.2m) |
VGA | 200 ft. (71m) |
Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).
Video adapters
Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.
Examples of common applications for adapters include the following:
-
DVI-I to VGA
-
RCA to BNC
-
Mini DisplayPort to DisplayPort
-
Couplers (female to female, or male to male)
Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.
Video converters
Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).
Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.
Video extenders
Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.
Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a DisplayPort cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
DisplayPort cable
-
Video source
-
Video destination
To test your setup components, try the following:
-
Use the DisplayPort cable, video source, and video destination in another setup to see if the problem is with the components or the setup.
-
Use a different DisplayPort cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the DisplayPort cable, video source, and video destination it is recommended that you do the following:
-
Verify that the source resolution matches the capabilities of the video source destination. For example, if the destination is only capable of 1920 x 1080, then the source cannot output 2560 x 1600, as that exceeds the capabilities of the video source destination.
-
Test at a lower resolution or a lower refresh rate, for example, 1024 x 768.
-
If you are using 4K resolutions, test with a shorter cable.
If you are experiencing issues with the audio over DisplayPort, make sure that the following is true:
-
The source is set up to output audio over DisplayPort.
-
The destination is compatible with the source's audio format.
-
The destination volume has been raised.
Copy Link
Was this information helpful? Yes No
To output 4K to a DisplayPort display at 30Hz, your monitor must support the resolution and refresh rate. If your monitor also supports 4K at 60Hz (DP 1.2 or higher), you may also need to set the monitor to work at 30Hz.
To resolve this issue, use the buttons on your monitor to change the DisplayPort settings to DP1.1. For more information about how to change your monitor settings, refer to the website of the manufacturer of your monitor.
Copy Link
Was this information helpful? Yes No
To output 4K to a DisplayPort display at 60Hz your monitor must support the resolution and refresh rate. If your monitor supports 4K at 60Hz (DP1.2 or higher) you may also need to set the monitor to work at 60Hz.
To resolve this issue, use the buttons on your monitor to change the DisplayPort settings to DP1.2. For more information about changing your monitor settings, refer to the website of the manufacturer of your monitor.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+