StarTech.com

10m Active DisplayPort Cable - DP to DP M/M

Connect DisplayPort®-equipped devices up to 10m away with no signal loss

Product ID: DISPL10MA

  • 1x DisplayPort male connector
  • 1x DisplayPort male connector with Latches
  • Built-in, active amplifier circuitry
View More
  • Offers 30 feet (10 meters) in cable length
  • Supports resolutions up to WQXGA (2560×1600)
  • Supports the DPCP (DisplayPort Content Protection) standard in addition to HDCP
  • Designed and manufactured to DisplayPort standards
  • Thin, high-quality 32 AWG wire construction
103,99 € EUR exc VAT
112,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 19
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
Connector B 1 - DisplayPort (20 pin) Male
Environmental
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 10 m [32.8 ft]
Color Black
Connector Style Straight
Product Height 1.2 cm [0.5 in]
Product Length 10 m [32.8 ft]
Product Width 20 mm [0.8 in]
Weight of Product 452 g [16 oz]
Wire Gauge 32 AWG
Packaging Information
Package Height 40 mm [1.6 in]
Package Length 33 cm [13 in]
Package Quantity 1
Package Width 25.5 cm [10 in]
Shipping (Package) Weight 466 g [16.4 oz]
What's in the Box
Included in Package 1 - 10m Active DisplayPort® Cable - M/M

Certifications

Related Products

15m Active DisplayPort Cable - DP to DP M/M
DISPL15MA
15m Active DisplayPort Cable - DP to DP M/M

Connect DisplayPort®-equipped devices up to 15m away with no signal loss

117,99 € exc VAT
127,43 € inc VAT