StarTech.com

6in Mini DisplayPort to DisplayPort Video Cable Adapter - M/F

Connect your DisplayPort® monitor to a standard Mini DisplayPort source

Product ID: MDP2DPMF6IN

  • Short (6-inch) design makes the Mini DisplayPort® to DisplayPort cable easy to carry around
  • Compatible with PC, Mac and Microsoft® Surface™
  • Easily converts from Mini DisplayPort to DisplayPort
16,99 € EUR exc VAT
18,35 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Industry Standards DP 1.1
Number of Conductors 20
Performance
General Specifications DP 1.1
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - DisplayPort (20 pin) Female
Physical Characteristics
Cable Length 152.4 mm [6 in]
Cable OD 5 mm [0.2 in]
Color Black
Connector Style Straight
Product Height 8.000
Product Length 188 mm [7.4 in]
Product Width 11.000
Weight of Product 19 g [0.7 oz]
Wire Gauge 32 AWG
Packaging Information
Package Height 15 mm [0.6 in]
Package Length 22.7 cm [8.9 in]
Package Quantity 1
Package Width 12.6 cm [5 in]
Shipping (Package) Weight 24 g [0.8 oz]
What's in the Box
Included in Package 1 - 6in Mini DisplayPort to DisplayPort Video Extension Cable - M/F

Certifications

Related Products

DisplayPort® to Mini DisplayPort Cable Adapter - 6in - M/F
DP2MDPMF6IN
6in DisplayPort to Mini DisplayPort Video Cable Adapter - M/F

Connect your Mini DisplayPort® monitor to a standard DisplayPort source.

7,99 € exc VAT
8,63 € inc VAT
Mini DisplayPort to DisplayPort Adapter - M/F
GCMDP2DPMF
Mini DisplayPort to DisplayPort Adapter Converter - M/F

Connect to your mini DisplayPort-equipped devices using a standard DisplayPort cable.

23,99 € exc VAT
25,91 € inc VAT
6 ft Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k
MDP2DPMM6
6 ft Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor

9,99 € exc VAT
10,79 € inc VAT
10 ft Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k
MDP2DPMM10
10 ft Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor

14,99 € exc VAT
16,19 € inc VAT
Mini DisplayPort® to DisplayPort Adapter Cable - M/M (White)
MDP2DPMM1MW
1m (3 ft) White Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor

12,99 € exc VAT
14,03 € inc VAT
Mini DisplayPort® to DisplayPort Adapter Cable - M/M (White)
MDP2DPMM2MW
2m (6 ft) White Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor

13,99 € exc VAT
15,11 € inc VAT
Mini DisplayPort® to DisplayPort Adapter Cable - M/M (White)
MDP2DPMM3MW
3m (10 ft) White Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor

16,99 € exc VAT
18,35 € inc VAT
4m Mini DisplayPort to DisplayPort Adapter Cable - M/M
MDP2DPMM4M
4m Mini DisplayPort to DisplayPort Adapter Cable - M/M

Connect your Mini-DisplayPort-equipped computer to a standard DisplayPort monitor

22,99 € exc VAT
24,83 € inc VAT
Mini DisplayPort Extension Cable M/F - 3 ft. - 4k
MDPEXT3
Mini DisplayPort Extension Cable M/F - 3 ft. - 4k

Create a high-resolution 4k x 2k extension with HBR2 support between your Mini DisplayPort equipped devices

15,99 € exc VAT
17,27 € inc VAT
Mini DisplayPort Extension Cable M/F - 6 ft. - 4k
MDPEXT6
Mini DisplayPort Extension Cable M/F - 6 ft. - 4k

Create a high-resolution 4k x 2k extension with HBR2 support between your Mini DisplayPort™-equipped devices

28,99 € exc VAT
31,31 € inc VAT

Accessories