StarTech.com

10m High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

Product ID: HDMM10M

  • Gold-plated HDMI® connectors
  • High quality construction
  • Supports Ultra HD Resolutions up to 4k x 2k
71,99 € EUR exc VAT
77,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 10 m [32.8 ft]
Color Black
Connector Style Straight
Product Height 1.1 cm [0.4 in]
Product Length 10 m [32.8 ft]
Product Width 20 mm [0.8 in]
Weight of Product 1.1 kg [2.4 lb]
Wire Gauge 24 AWG
Packaging Information
Package Height 70 mm [2.8 in]
Package Length 33 cm [13 in]
Package Quantity 1
Package Width 25.5 cm [10 in]
Shipping (Package) Weight 1.1 kg [2.5 lb]
What's in the Box
Included in Package 1 - 10 m High Speed HDMI® Cable - HDMI - M/M

Certifications

Related Products

High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 15 m
HDMM15M
High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 15 m

Create Ultra HD connections between your HDMI devices at distances of up to 15 meters

81,99 € exc VAT
88,55 € inc VAT
High Speed HDMI® Cable with Ethernet - M/M
HDMM1MHS
1m High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

7,99 € exc VAT
8,63 € inc VAT
High Speed HDMI® Cable with Ethernet - M/M
HDMM2MHS
2m High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

11,99 € exc VAT
12,95 € inc VAT
High Speed HDMI® Cable with Ethernet - M/M
HDMM3MHS
3m High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

14,99 € exc VAT
16,19 € inc VAT