StarTech.com

1m High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M

Connect an HDMI® Micro-equipped Smartphone or Portable Device to your HDMI-capable TV or Display

Product ID: HDADMM1M

  • Gold-plated HDMI® connectors
  • Supports the full HDMI High Speed specification
  • 3D and Ethernet ready for supported devices
10,99 € EUR exc VAT
11,87 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 19
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - Micro HDMI (19 pin) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Cable OD 4.2
Color Black
Connector Style Straight
Product Length 1 m [3.3 ft]
Weight of Product 32 g [1.1 oz]
Wire Gauge 34 AWG
Packaging Information
Package Height 13 mm [0.5 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - 1 m High Speed HDMI® Cable with Ethernet - HDMI to HDMI Micro M/M

Certifications

Related Products

0.5m High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M
HDADMM50CM
0.5m High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M

Connect an HDMI® Micro-equipped Smartphone or Portable Device to your HDMI-capable TV or Display

9,99 € exc VAT
10,79 € inc VAT
2m High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M
HDADMM2M
2m High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M

Connect an HDMI® Micro-equipped Smartphone or Portable Device to your HDMI-capable TV or Display

13,99 € exc VAT
15,11 € inc VAT