StarTech.com

2m High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini- M/M

Connect an HDMI® Mini-equipped camera, Smartphone or portable device to your HDMI-capable TV or display

Product ID: HDACMM2M

  • Gold-plated HDMI® Mini and HDMI connectors
  • Compact, lightweight design
  • 3D and Ethernet ready for supported devices
  • Supports IP-based applications
15,99 € EUR exc VAT
17,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Number of Conductors 19
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - Mini HDMI (19 pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Straight
Product Length 2 m [6.6 ft]
Weight of Product 101 g [3.6 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 2 m High Speed HDMI® Cable with Ethernet - HDMI to HDMI Mini- M/M

Certifications

Related Products

0.5m High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini- M/M
HDACMM50CM
0.5m High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini- M/M

Connect an HDMI® Mini-equipped camera, Smartphone or portable device to your HDMI-capable TV or display

12,99 € exc VAT
14,03 € inc VAT
1 m High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini- M/M
HDACMM1M
1 m High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini- M/M

Connect an HDMI® Mini-equipped camera, Smartphone or portable device to your HDMI-capable TV or display

13,99 € exc VAT
15,11 € inc VAT

Accessories