StarTech.com

3m High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

Product ID: HDMM3MHS

  • Gold-plated HDMI® connectors
  • High quality construction
  • 3D and Ethernet ready (for supported devices)
  • Supports Ultra HD Resolutions up to 4k x 2k
14,99 € EUR exc VAT
16,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Gold
Number of Conductors 19
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 3 m [9.8 ft]
Cable OD 7.3 mm [0.3 in]
Color Black
Connector Style Straight
Product Length 3 m [9.8 ft]
Weight of Product 168.8 g [6 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 25 cm [9.8 in]
Shipping (Package) Weight 172.3 g [6.1 oz]
What's in the Box
Included in Package 1 - 3m High Speed HDMI® Cable with Ethernet - HDMI - M/M

Certifications

Related Products

High Speed HDMI® Cable with Ethernet - M/M
HDMM1MHS
1m High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

7,99 € exc VAT
8,63 € inc VAT
High Speed HDMI® Cable with Ethernet - M/M
HDMM2MHS
2m High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

11,99 € exc VAT
12,95 € inc VAT