StarTech.com

3m High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

Product ID: HDMM3M

  • 2x HDMI® Male Connectors
  • Gold-plated HDMI connectors
  • High quality construction
  • Supports Ultra HD Resolutions up to 4k x 2k
13,99 € EUR exc VAT
15,11 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Connector Style Straight
Product Height 1.1 cm [0.4 in]
Product Length 3 m [9.8 ft]
Product Width 20.8 mm [0.8 in]
Weight of Product 228.5 g [8.1 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 24 mm [0.9 in]
Package Length 39 cm [15.4 in]
Package Quantity 1
Package Width 14 cm [5.5 in]
Shipping (Package) Weight 238 g [8.4 oz]
What's in the Box
Included in Package 1 - 3m High Speed HDMI® Cable - HDMI - M/M

Certifications

Related Products

High Speed HDMI® Cable with Ethernet - M/M
HDMM3MHS
3m High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

14,99 € exc VAT
16,19 € inc VAT