StarTech.com

3m (10 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD in-wall HDMI cable installations, for applications requiring CL3-rated cables

Product ID: HD3MM3MW

  • 2x HDMI Male Connectors
  • CL3 cable rating
  • Supports Ultra HD Resolutions up to 4k x 2k
  • Gold-plated HDMI connectors
  • High quality construction
15,99 € EUR exc VAT
17,27 € EUR inc VAT

Overview

The HD3MM3MW 3m (10ft) High Speed HDMI® Cable is CL3-Rated for in-wall installations, and features two gold-plated HDMI (male) connectors to provide a dependable high quality HDMI to HDMI connection between devices such as Blu-Ray Disc™ players, HDTVs, DVD Players, stereo receivers, projectors and more.

This high quality HDMI cable fully supports 1080p+ resolutions at up to 120Hz refresh rate, with life-like color. To accommodate the demands of future high definition devices, such as increased resolutions and higher frame rates, this Ultra HD cable supports resolutions up to 4k x 2k.

The HD3MM3MW 3-meter in-wall HDMI cable is backed by StarTech.com's Lifetime Warranty.

About StarTech.com HDMI to HDMI Cables:

StarTech.com High Speed HDMI digital video and audio cables are expertly designed and constructed of only top quality materials to ensure high quality, high definition performance. The HDMI standard combines high bandwidth video and multi-channel digital audio into a single cable, and provides crystal clear image resolution.

The StarTech.com Advantage

  • Ideal for in-wall HDMI installations
  • Ensure a high quality, corrosion free connection through gold-plated contacts
  • Guaranteed reliability

Applications

In-wall HDMI cable runs

Connecting high-definition A/V devices such as Blu-Ray Disc™ players, HDTVs, DVD Players, DVRs, game consoles, projectors etc.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Fire Rating CL3 Rated
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color White
Connector Style Straight
Product Height 11 mm [0.4 in]
Product Length 3 m [9.8 ft]
Product Weight 98 g [3.5 oz]
Product Width 20 mm [0.8 in]
Wire Gauge 30/32 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 107 g [3.8 oz]
What's in the Box
Included in Package 1 - 3m White CL3 High Speed HDMI Cable - M/M

Certifications

Related Products

1m (3 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HD3MM1MW
1m (3 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD in-wall HDMI cable installations, for applications requiring CL3-rated cables

11,99 € exc VAT
12,95 € inc VAT
2m (6 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HD3MM2MW
2m (6 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD in-wall HDMI cable installations, for applications requiring CL3-rated cables

13,99 € exc VAT
15,11 € inc VAT
5m (16 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HD3MM5MW
5m (16 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD in-wall HDMI cable installations, for applications requiring CL3-rated cables

20,99 € exc VAT
22,67 € inc VAT
7m (23 ft) White CL3 In-wall High Speed HDMI Cable – HDMI to HDMI - M/M
HD3MM7MW
7m (23 ft) White CL3 In-wall High Speed HDMI Cable – HDMI to HDMI - M/M

Run in-wall HDMI cable installations, for applications requiring CL3-rated cables

24,99 € exc VAT
26,99 € inc VAT

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

Troubleshooting

When you troubleshoot issues with an HDMI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • HDMI cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the HDMI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different HDMI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the HDMI cable, video source, and video destination, it is recommended that you do the following:

  • Verify that the source resolution matches the capabilities of the video source destination. For example, if the video destination is only capable of 720p, then the video source cannot output 1080p or 1920 x 1080, as that exceeds the capabilities of the video source destination.

  • Test at a lower resolution, for example, 1024 x 768.

  • If you are using 4K resolutions, test with a shorter cable.

If you are experiencing issues with audio over HDMI, ensure that the following is true:

  • The source is set up to output audio over HDMI.

  • The destination is compatible with the source's audio format.

  • The destination's volume was raised.

Note: HDMI to DVI cables, adapters and converters do not support audio unless otherwise noted in the Technical Specifications tab on the product page on the StarTech.com website.