StarTech.com

0.5m High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini- M/M

Connect an HDMI® Mini-equipped camera, Smartphone or portable device to your HDMI-capable TV or display

Product ID: HDACMM50CM

  • Gold-plated HDMI® Mini and HDMI connectors
  • Compact, lightweight design
  • 3D and Ethernet ready for supported devices
  • Supports IP-based applications
12,99 € EUR exc VAT
14,03 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Number of Conductors 19
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - Mini HDMI (19 pin) Male
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Black
Connector Style Straight
Product Height 1.1 cm [0.4 in]
Product Length 0.5 m [1.6 ft]
Product Width 20.8 mm [0.8 in]
Weight of Product 30.8 g [1.1 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 41 g [1.4 oz]
What's in the Box
Included in Package 1 - 0.5 m High Speed HDMI® Cable with Ethernet - HDMI to HDMI Mini- M/M

Certifications

Related Products

1 m High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini- M/M
HDACMM1M
1 m High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini- M/M

Connect an HDMI® Mini-equipped camera, Smartphone or portable device to your HDMI-capable TV or display

13,99 € exc VAT
15,11 € inc VAT
2m High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini- M/M
HDACMM2M
2m High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini- M/M

Connect an HDMI® Mini-equipped camera, Smartphone or portable device to your HDMI-capable TV or display

15,99 € exc VAT
17,27 € inc VAT

Accessories