StarTech.com

5in High Speed HDMI Adapter Cable - HDMI to HDMI Micro – F/M

Connect an HDMI® Micro-equipped Smartphone or Portable Device to your HDMI-capable TV or Display

Product ID: HDADFM5IN

  • HDMI® Micro connector allows connection of portable HDMI devices to HDMI displays or TVs
  • High quality design and construction for optimimum performance and portability
  • All-in-one cable design for transmitting digital audio and video through a single cable
14,99 € EUR exc VAT
16,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Connector(s)
Connector A 1 - HDMI (19 pin) Female
Connector B 1 - Micro HDMI (19 pin) Male
Physical Characteristics
Cable Length 127 mm [5 in]
Color Black
Product Height 1 cm [0.4 in]
Product Length 127 mm [5 in]
Product Width 20 mm [0.8 in]
Weight of Product 20 g [0.7 oz]
Wire Gauge 34 AWG
Packaging Information
Package Height 13 mm [0.5 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 25 g [0.9 oz]
What's in the Box
Included in Package 1 - 5in HDMI® to HDMI® Micro Adapter - F/M

Certifications