StarTech.com

6 ft High Speed HDMI Cable with Ethernet- HDMI to HDMI Mini- M/M

Connect an HDMI® Mini-equipped Smartphone or Portable Device to your HDMI-capable TV or Display

Product ID: HDMIACMM6

  • Gold-plated HDMI® connectors
  • HDMI Mini connector gives you a compact form factor, which makes easy integration of HDMI technology into portable devices.
  • Designed for performance, and the ease of portability
10,99 € EUR exc VAT
11,87 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Maximum Data Transfer Rate 10 Gbps
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - Mini HDMI (19 pin) Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Height 1.2 cm [0.5 in]
Product Length 1.8 m [6 ft]
Product Width 21 mm [0.8 in]
Weight of Product 69 g [2.4 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 78 g [2.8 oz]
What's in the Box
Included in Package 1 - 6 ft High Speed HDMI® Cable with Ethernet- HDMI to HDMI Mini- M/M

Certifications

Accessories