StarTech.com

2m HDMI Extension Cable - Ultra HD 4k x 2k HDMI Cable - M/F

Extend the connection distance between your HDMI®-enabled devices by 2 meters

Product ID: HDEXT2M

  • Gold-plated HDMI® connectors
  • High quality cable construction
  • Supports Ultra HD Resolutions up to 4k x 2k
12,99 € EUR exc VAT
14,03 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Female
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Product Height 1.3 cm [0.5 in]
Product Length 2 m [6.6 ft]
Product Width 24 mm [0.9 in]
Weight of Product 143 g [5 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 26 mm [1 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 152 g [5.4 oz]
What's in the Box
Included in Package 1 - 2 m HDMI Extension Cable - M/F

Certifications