StarTech.com

1m Mini HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Mini-equipped camera or other mobile device up to 1m away from your DVI-D display

Product ID: HDCDVIMM1M

  • 1x HDMI Mini male connector
  • 1x DVI-D male connector
  • Aluminum-Mylar Foil with Braided Shielding
View More
  • Molded connectors with strain relief
  • Gold-plated connectors
  • Supports a maximum resolution of 1920x1200
13,99 € EUR exc VAT
15,11 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

The HDCDVIMM1M 1m Mini HDMI® to DVI-D Cable enables you to view your pictures and videos from your HDMI Mini-equipped camera or other mobile device (Tablet, laptop, etc.)  on a DVI-D capable display or projector. As an option, in order to incorporate audio with your video presentations you can use our 3ft (1m) Slim 3.5mm Stereo Audio Cable (MU3MMS).

Backed by Lifetime Warranty, the HDCDVIMM1M is designed and constructed for maximum durability, to ensure dependable performance.

The StarTech.com Advantage

  • Ensure a high quality, corrosion-free connection through gold-plated contacts
  • Maintain durable, error-free Mini HDMI to DVI video performance, using molded connectors with strain relief
  • Guaranteed reliability

Applications

Connect your HDMI Mini-equipped camera or other mobile device (Tablet, laptop, etc.) to a DVI-D display or projector

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Active or Passive Adapter Passive
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Connector(s)
Connector A 1 - Mini HDMI (19 pin) Male
Connector B 1 - DVI-D (19 pin) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight
Product Length 1 m [3.3 ft]
Product Weight 110 g [3.9 oz]
Wire Gauge 30 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 113 g [4 oz]
What's in the Box
Included in Package 1 - 1m Mini HDMI® to DVI-D Cable - M/M

Certifications

Related Products

2m Mini HDMI to DVI-D Cable - M/M
HDCDVIMM2M
2m Mini HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Mini-equipped camera or other mobile device up to 2m away from your DVI-D display

14,99 € exc VAT
16,19 € inc VAT
3m Mini HDMI to DVI-D Cable - M/M
HDCDVIMM3M
3m Mini HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Mini-equipped camera or other mobile device up to 3m away from your DVI-D display

17,99 € exc VAT
19,43 € inc VAT
Slim 3.5mm Stereo Audio Cable - M/M
MU3MMS
3 ft Slim 3.5mm Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

2,99 € exc VAT
3,23 € inc VAT

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

This is a passive video signal converter.  

A passive video signal converter changes the type of connection that is being used but does not change the signal that passes through the converter. Because the video signal is not modified, passive converters tend to be smaller, simpler, and less expensive than active video signal converters. Examples of passive converters include DVI-I to VGA, HDMI to DVI, and DisplayPort to Mini-DisplayPort converters.

An active video signal converter modifies both the type of connection that is being used and the signal that passes through the converter. Because this type of conversion can be complex, active converters tend to be larger than passive video signal converters and sometimes require additional power. Examples of active converters include DVI-D to VGA, HDMI to DisplayPort, and VGA to HDMI converters.

For more information about passive and active DisplayPort video signal converters, refer to the following FAQ: https://www.startech.com/faq/DisplayPort_Converter_DP_Multi_Mode.

For more information about which type of video signal converter you should use when you convert video signals with an MST hub, refer to the following FAQ: https://www.startech.com/faq/mst_hubs_passive_vs_active_adapters.

Digital Visual Interface (DVI) is a video display interface that can contain different types of signaling, based on the application. DVI cables and ports are created using different connector types to identify what application they are intended to be used in. The connector types are identified by the number of pins on the DVI connector. DVI comes in the following five different connector types: 

Single and Dual link DVI indicate the maximum resolution capabilities of the video source or video destination. The maximum resolutions are Single Link (1920 x 1080 @ 60Hz) and Dual Link (2560 x 1600 @ 60Hz).

Note: The maximum resolution of your video source and video destination are ultimately determined by the technical specifications of the devices. The connector type is not a definitive indicator of the maximum resolution.

DVI-A carries only analog (for example, VGA) with no digital component. DVI-D carries only digital video (for example, HDMI) with no analog component. DVI-I combines DVI-A and DVI-D connections to include both analog and digital components. A DVI-I port may be on either your video source or display, but whether or not a display carries either or both analog and digital sources depends on the technical specifications of your device.

The HDMI to DVI-D adapter only converts from HDMI to DVI, which means that the HDMI port must be the source and the DVI port must be the destination.

Troubleshooting

When you troubleshoot issues with an HDMI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • HDMI cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the HDMI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different HDMI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the HDMI cable, video source, and video destination, it is recommended that you do the following:

  • Verify that the source resolution matches the capabilities of the video source destination. For example, if the video destination is only capable of 720p, then the video source cannot output 1080p or 1920 x 1080, as that exceeds the capabilities of the video source destination.

  • Test at a lower resolution, for example, 1024 x 768.

  • If you are using 4K resolutions, test with a shorter cable.

If you are experiencing issues with audio over HDMI, ensure that the following is true:

  • The source is set up to output audio over HDMI.

  • The destination is compatible with the source's audio format.

  • The destination's volume was raised.

Note: HDMI to DVI cables, adapters and converters do not support audio unless otherwise noted in the Technical Specifications tab on the product page on the StarTech.com website.