StarTech.com

High Speed HDMI Cable M/M - Active - CL2 In-Wall - 30 m (100 ft.)

Connect your HDMI devices, up to 30m away with no signal loss

Product ID: HDMM30MA

  • Built-in, active amplifier circuitry for longer connections
  • CL2-rated for in-wall installations
  • Supports Ultra HD Resolutions up to 4k x 2k
144,99 € EUR exc VAT
156,59 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Chipset ID Redmere - RM1691
Connector Plating Gold
Fire Rating CL2 Rated
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 30 m [98.4 ft]
Cable OD 8.5 mm [0.3 in]
Color Black
Connector Style Straight
Product Length 30 m [98.4 ft]
Weight of Product 2.3 kg [5.1 lb]
Wire Gauge 24 AWG
Packaging Information
Package Height 80 mm [3.1 in]
Package Length 33 cm [13 in]
Package Quantity 1
Package Width 33.5 cm [13.2 in]
Shipping (Package) Weight 2.6 kg [5.8 lb]
What's in the Box
Included in Package 1 - 30m Active CL2 In-Wall High Speed HDMI® Cable - HDMI - M/M

Certifications

Related Products

10m (33 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M
HDMM10MA
10m (33 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices, up to 10m away with no signal loss

71,99 € exc VAT
77,75 € inc VAT
15m (50 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M
HDMM15MA
15m (50 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices, up to 15m away with no signal loss

98,99 € exc VAT
106,91 € inc VAT
High Speed HDMI Cable M/M - Active - CL2 In-Wall - 20 m (65 ft.)
HDMM20MA
High Speed HDMI Cable M/M - Active - CL2 In-Wall - 20 m (65 ft.)

Connect your HDMI devices, up to 20m away with no signal loss

93,99 € exc VAT
101,51 € inc VAT