StarTech.com

1m Pro Series Metal High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create stylish and durable Ultra HD connections between your High Speed HDMI®-equipped devices, for the ultimate home theater experience

Product ID: HDPSMM1M

  • Stylish Metal HDMI Connector Moldings
  • Thin cable construction – outer diameter (OD) of 3.6mm
  • Supports Ultra HD Resolutions up to 4k x 2k
  • Gold-plated HDMI connectors
12,99 € EUR exc VAT
14,03 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight
Product Length 1 m [3.3 ft]
Weight of Product 37 g [1.3 oz]
Wire Gauge 36 AWG
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 48 g [1.7 oz]
What's in the Box
Included in Package 1 - 1m Pro Series Metal High Speed HDMI® Cable - HDMI - M/M

Certifications

Related Products

2m Pro Series Metal High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDPSMM2M
2m Pro Series Metal High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create stylish and durable Ultra HD connections between your High Speed HDMI®-equipped devices, for the ultimate home theater experience

14,99 € exc VAT
16,19 € inc VAT