StarTech.com

0.3m (1ft) Short High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices, with reduced clutter

Product ID: HDMM30CM

  • Offers 30cm in cable length
  • Gold-plated HDMI connectors
  • High quality construction
  • Supports Ultra HD Resolutions up to 4k x 2k
8,99 € EUR exc VAT
9,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color Black
Connector Style Straight
Product Height 1.2 cm [0.5 in]
Product Length 0.3 m [1 ft]
Product Width 21 mm [0.8 in]
Weight of Product 41 g [1.4 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 19 mm [0.7 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 46 g [1.6 oz]
What's in the Box
Included in Package 1 - 0.3m High Speed HDMI® Cable - HDMI - M/M

Certifications

Related Products

0.5m High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDMM50CM
0.5m High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

6,99 € exc VAT
7,55 € inc VAT
1m High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM1M
1m High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

6,99 € exc VAT
7,55 € inc VAT
2m High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM2M
2m High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

8,99 € exc VAT
9,71 € inc VAT
3m High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDMM3M
3m High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

13,99 € exc VAT
15,11 € inc VAT
5m High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDMM5M
5m High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

19,99 € exc VAT
21,59 € inc VAT
7m High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDMM7M
7m High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

40,99 € exc VAT
44,27 € inc VAT
10m High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM10M
10m High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

71,99 € exc VAT
77,75 € inc VAT
High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 15 m
HDMM15M
High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 15 m

Create Ultra HD connections between your HDMI devices at distances of up to 15 meters

81,99 € exc VAT
88,55 € inc VAT

Accessories