StarTech.com

3 ft HD15 to Component RCA Breakout Cable Adapter - M/M

Connect a VGA output (video card, etc.) to a display/monitor that uses Component video input

Product ID: HD15CPNTMM3

  • 1x VGA male connector
  • 1x Component Video (3x RCA) male connector
14,99 € EUR exc VAT
16,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - Component Video (3 x RCA) Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Product Height 0 cm [0 in]
Product Length 0.9 m [3 ft]
Product Width 0 mm [0 in]
Weight of Product 93 g [3.3 oz]
Packaging Information
Package Height 24 mm [0.9 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 102 g [3.6 oz]
What's in the Box
Included in Package 1 - 3 ft HD15 to Component RCA Breakout Cable Adapter - M/M

Certifications