Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com1 ft VGA to 2x VGA Video Splitter Cable – M/F
Mirror the output from a VGA source to two VGA monitors
Product ID: VGASPL1VV
- Split a single VGA signal into two
- No power adapter required
Overview
This VGASPL1VV 1-foot VGA video splitter cable lets you connect two VGA displays to a single VGA video source.
A cost-effective solution for dual VGA monitor configurations, this high-quality splitter cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Split your VGA signal to two monitors without a separate splitter box
- Backed by StarTech.com lifetime warranty
Applications
Easily enable one VGA signal to be connected to two displays
Drive two displays from one source using just a cable
Technical Specifications
Product Numbers | ||
---|---|---|
UPC Code | 065030837781 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Gold | |
Fire Rating | CMG Rated (General Purpose) | |
Number of Conductors | 15 | |
Performance | ||
Maximum Digital Resolutions | 2048×1536 @ 85Hz | |
Connector(s) | ||
Connector A | 1 - VGA (15 pin, High Density D-Sub) Male | |
Connector B | 2 - VGA (15 pin, High Density D-Sub) Female | |
Special Notes / Requirements | ||
Note | This product will split your video signal to deliver two identical images of the same resolution. It cannot be used to span an image across two displays, or to show different images on each display. | |
Physical Characteristics | ||
Cable Length | 0.3 m [1 ft] | |
Cable OD | 9 mm [0.4 in] | |
Color | Black | |
Max Connector Dimension | 41 mm [1.6 in] | |
Product Length | 0.3 m [1 ft] | |
Product Weight | 159 g [5.6 oz] | |
Wire Gauge | 28 AWG | |
Packaging Information | ||
Shipping (Package) Weight | 164 g [5.8 oz] | |
What's in the Box | ||
Included in Package | 1 - 1 ft VGA to 2x VGA Video Splitter Cable – M/F |
Related Products
2 Port VGA Video Splitter - USB Powered
Compact USB-powered VGA splitter allows you to split a video source to two separate displays
8in LFH 59 Male to Female DVI I VGA DMS 59 Cable
Connect one VGA monitor and one DVI monitor to your DMS / LFH graphics card.
8in LFH 59 Male to Dual Female DVI I DMS 59 Cable
Connect two DVI monitors to your DMS / LFH equipped graphics card.
1 ft DVI-D to 2x DVI-D Digital Video Splitter Cable - M/F
Connect two DVI-D displays simultaneously to a single DVI-D video source
Product Support
Data Sheets
-
VGASPL1VV_Datasheet.pdf
- Language: English
Frequently Asked Questions
Before You Buy
There are two types of VGA cables: 14-pin and 15-pin. 14-pin cables will work in most applications, but 15-pin cables may be required for wider display compatibility. This product is a 15-pin VGA cable.
Pin 9 was removed from 14-pin cables because the key signal became obsolete with modern computer monitors and was no longer used in the default applications of the VGA standard.
However, Pin 9 has recently been reintroduced as a power supply pin to power circuity in certain displays. This pin does not power an entire display, but it is required for data communication between the display and the computer. The data communication between the display (Display Data Channel or DDC) communicates display information such as maximum resolution and the name of the display.
If you are unsure which cable type you require for your application, you can check the manufacturer specifications. Typically, computer monitors only require 14-pin cables and televisions require 15-pin cables.
If you require a 14-pin VGA cable, see the following FAQ: http://www.startech.com/faq/vga_cables_14_pin_vs_15_pin_14_pin_version.
Copy Link
Was this information helpful? Yes No
Troubleshooting
Video splitters take the output for monitor port 1 and mirror it to the remaining outputs. By default, the first output port is the master port that is mirrored to each additional monitor. Make sure that you use the first output port when you use the video splitter. The master port is labeled on the splitter boxes from StarTech.com. On the splitter cables from StarTech.com, the master port is the top port.
If you are having issues with a splitter interpreting the incorrect port as the master port, try the following:
-
Unplug all of the video connections.
-
If the splitter is powered, power cycle the splitter.
-
Plug in all of the video connections again.
-
Make sure that the first video connection plugged in is the one that you want to be the master port.
Copy Link
Was this information helpful? Yes No
You might encounter resolution issues when you use a video splitter. This can occur because the information and resolution on one display are being copied and sent to each of the additional displays. You should make sure that all of the displays that you are using can support the output resolution. For more information, refer to the following FAQ: https://www.startech.com/faq/video_splitters_correct_port_usage
Copy Link
Was this information helpful? Yes No
When you troubleshoot issues with a VGA cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Video cables
-
Video source
-
Video destination
To test your setup components, try the following:
-
Use the video cables, source, and destination in another setup to see if the problem is with the components or the setup.
-
Use a different video cable, source, and destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
There are several issues that could be causing you to experience an issue with the color on your VGA display when you use a StarTech.com VGA cable. Issues with the color include an image that is a solid color or is missing colors (typically red, green, or blue).
To prevent issues, make sure that the following is true:
-
The cable is tightly screwed into each of the ports.
-
The female connectors/ports are free of debris or anything that may prevent electrical conductivity.
-
No pins are bent or missing in male VGA connectors/ports.
Note: VGA cables come in 14-pin and 15-pin variants. For more information about VGA cables, refer to the following FAQs:
Copy Link
Was this information helpful? Yes No
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+