StarTech.com

8in HDMI to DVI-D Video Cable Adapter - HDMI Male to DVI Female

Connect a DVI device to an HDMI® enabled device using a standard DVI-D cable

Product ID: HDDVIMF8IN

  • 1x HDMI® male connector, 1x DVI-D female connector
  • Offers 8” in cable length
  • Aluminum-Mylar Foil with Braided Shielding
10,99 € EUR exc VAT
11,87 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Active or Passive Adapter Passive
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Maximum Digital Resolutions 1920x1200
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - DVI-D (25 pin) Female
Environmental
Humidity 0~70%
Operating Temperature -5~+70℃
Storage Temperature -10~+80℃
Physical Characteristics
Cable Length 203.2 mm [8 in]
Color Black
Product Length 203.2 mm [8 in]
Weight of Product 52 g [1.8 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 17 mm [0.7 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 57 g [2 oz]
What's in the Box
Included in Package 1 - 8in HDMI® to DVI-D Video Cable Adapter - M/F

Certifications

Related Products

8in HDMI to DVI-D Video Cable Adapter - HDMI Female to DVI Male
HDDVIFM8IN
8in HDMI to DVI-D Video Cable Adapter - HDMI Female to DVI Male

Connect a DVI-D device to an HDMI®-enabled device using a standard HDMI cable

10,99 € exc VAT
11,87 € inc VAT
HDMI to DVI-D Video Cable Adapter - M/F
HDMIDVIMF
HDMI to DVI-D Video Cable Adapter - M/F

Connect DVI capable devices to HDMI®-enabled devices and vice versa

10,99 € exc VAT
11,87 € inc VAT
6 ft HDMI to DVI-D Cable - M/M
HDMIDVIMM6
6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

10,99 € exc VAT
11,87 € inc VAT
HDMI to DVI-D Video Cable Adapter - F/M
HDMIDVIFM
HDMI to DVI-D Video Cable Adapter - F/M

Connect DVI capable devices to HDMI®-enabled devices and vice versa

10,99 € exc VAT
11,87 € inc VAT
1m Mini HDMI to DVI-D Cable - M/M
HDCDVIMM1M
1m Mini HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Mini-equipped camera or other mobile device up to 1m away from your DVI-D display

13,99 € exc VAT
15,11 € inc VAT
2m Mini HDMI to DVI-D Cable - M/M
HDCDVIMM2M
2m Mini HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Mini-equipped camera or other mobile device up to 2m away from your DVI-D display

14,99 € exc VAT
16,19 € inc VAT
3m Mini HDMI to DVI-D Cable - M/M
HDCDVIMM3M
3m Mini HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Mini-equipped camera or other mobile device up to 3m away from your DVI-D display

17,99 € exc VAT
19,43 € inc VAT
1m Micro HDMI to DVI-D Cable - M/M
HDDDVIMM1M
1m Micro HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Micro-equipped Smartphone or other mobile device up to 1m away from your DVI-D display

13,99 € exc VAT
15,11 € inc VAT
2m Micro HDMI to DVI-D Cable - M/M
HDDDVIMM2M
2m Micro HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Micro-equipped Smartphone or other mobile device up to 2m away from your DVI-D display

14,99 € exc VAT
16,19 € inc VAT
3m Micro HDMI to DVI-D Cable - M/M
HDDDVIMM3M
3m Micro HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Micro-equipped Smartphone or other mobile device up to 3m away from your DVI-D display

18,99 € exc VAT
20,51 € inc VAT

Accessories