StarTech.com

8in LFH 59 Male to Female DVI I VGA DMS 59 Cable

Connect one VGA monitor and one DVI monitor to your DMS / LFH graphics card.

Product ID: DMSDVIVGA1

  • Connect a LFH/DMS 59 equipped graphics card to one DVI and one VGA monitor
20,99 € EUR exc VAT
22,67 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Connector(s)
Connector A 1 - DMS-59 (59 pin) Male
Connector B 1 - DVI-I (29 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
Physical Characteristics
Cable Length 203.2 mm [8 in]
Color Black
Product Length 203.2 mm [8 in]
Weight of Product 136 g [4.8 oz]
Packaging Information
Package Height 28.7 cm [11.3 in]
Package Length 14.3 cm [5.6 in]
Package Width 17 mm [0.7 in]
Shipping (Package) Weight 136 g [4.8 oz]
What's in the Box
Included in Package 1 - 8in LFH 59 Male to Female DVI I VGA DMS 59 Cable

Certifications