Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comDVI to VGA Cable Adapter M/F - 10 pack
Connect your VGA Display to a DVI-I source
Product ID: DVIVGAMF10PK
- Molded connector with thumbscrews
- DVI-I (Male) to VGA (Female) Connectors
- 10x DVI-I to VGA adapters
Not Available
May be in stock with partners
From a Partner
Support
Overview
The DVIVGAMF10PK 10-pack of DVI-I to VGA Adapters offers a cost-effective option when you have multiple DVI-enabled computers to connect to VGA monitors.
At a lower cost per unit, these DVI to VGA adapters convert DVI male connectors to VGA female connectors - a perfect solution for schools, and other organizations to connect DVI-I desktop or laptop computers to VGA monitors or projectors.
The adapters are constructed of high-quality materials to ensure dependability, and are backed by StarTech.com's lifetime warranty.
Please Note: This product is intended for connections between DVI-I and VGA devices. If your devices use a DVI-D connector, please refer to StarTech.com's DVI to VGA Converter (DVI2VGACON).
The StarTech.com Advantage
- Cost-effective solution for purchasing bulk DVI-I to VGA adapters
- Guaranteed reliability
Applications
Connect VGA displays to DVI-I video cards
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V933325 | |
UPC Code | 065030859240 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Active or Passive Adapter | Passive | |
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Connector Plating | Nickel | |
Connector(s) | ||
Connector A | 1 - DVI-I (29 pin) Male | |
Connector B | 1 - VGA (15 pin, High Density D-Sub) Female | |
Physical Characteristics | ||
Color | Beige | |
Connector Style | Straight | |
Product Height | 15 mm [0.6 in] | |
Product Length | 40 mm [1.6 in] | |
Product Weight | 28 g [1 oz] | |
Product Width | 40 mm [1.6 in] | |
Packaging Information | ||
Package Quantity | 10 | |
Shipping (Package) Weight | 303 g [10.7 oz] | |
What's in the Box | ||
Included in Package | 10 - DVI to VGA Cable Adapter - M/F |
Related Products
DVI to VGA Cable Adapter M/F - Black - 10 Pack
Connect your VGA Displays to DVI-I video sources
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- DVIVGAMF10PK_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
This is a passive video signal converter.
A passive video signal converter changes the type of connection that is being used but does not change the signal that passes through the converter. Because the video signal is not modified, passive converters tend to be smaller, simpler, and less expensive than active video signal converters. Examples of passive converters include DVI-I to VGA, HDMI to DVI, and DisplayPort to Mini-DisplayPort converters.
An active video signal converter modifies both the type of connection that is being used and the signal that passes through the converter. Because this type of conversion can be complex, active converters tend to be larger than passive video signal converters and sometimes require additional power. Examples of active converters include DVI-D to VGA, HDMI to DisplayPort, and VGA to HDMI converters.
For more information about passive and active DisplayPort video signal converters, refer to the following FAQ: https://www.startech.com/faq/DisplayPort_Converter_DP_Multi_Mode.
For more information about which type of video signal converter you should use when you convert video signals with an MST hub, refer to the following FAQ: https://www.startech.com/faq/mst_hubs_passive_vs_active_adapters.
Copy Link
Was this information helpful? Yes No
In order for this DVI to VGA adapter to operate correctly in your setup, make sure that the following is true:
-
The video source is DVI-I or DVI-A (analog signals must be present).
-
The video destination is VGA.
DVI to VGA adapter cables are passive and simply use the pins from a DVI-I source to convert to VGA.
If you are using a DVI-D source and want to convert to VGA, you need an active adapter, such as the DVI2VGAE. You can find more DVI-D adapters at http://www.startech.com/AV/Converters/Video/.
Note: The analog VGA signal (DVI-A) must be present on the DVI-I interface. Some DVI-I receptacles may have all 29 pins for DVI-I, but only have a DVI-D signal present. To determine what type of DVI port you have, refer to http://www.startech.com/faq//video_signal_converters_dvi_interface.
Copy Link
Was this information helpful? Yes No
Digital Visual Interface (DVI) is a video display interface that can contain different types of signaling, based on the application. DVI cables and ports are created using different connector types to identify what application they are intended to be used in. The connector types are identified by the number of pins on the DVI connector. DVI comes in the following five different connector types:
- DVI-A (17 pin).
- DVI-D Single Link (19 pin).
- DVI-D Dual Link (25 pin).
- DVI-I Single Link (23 pin).
- DVI-I Dual Link (29 pin).
Single and Dual link DVI indicate the maximum resolution capabilities of the video source or video destination. The maximum resolutions are Single Link (1920 x 1080 @ 60Hz) and Dual Link (2560 x 1600 @ 60Hz).
Note: The maximum resolution of your video source and video destination are ultimately determined by the technical specifications of the devices. The connector type is not a definitive indicator of the maximum resolution.
DVI-A carries only analog (for example, VGA) with no digital component. DVI-D carries only digital video (for example, HDMI) with no analog component. DVI-I combines DVI-A and DVI-D connections to include both analog and digital components. A DVI-I port may be on either your video source or display, but whether or not a display carries either or both analog and digital sources depends on the technical specifications of your device.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+