StarTech.com

DVI to VGA Cable Adapter M/F - Black - 10 Pack

Connect your VGA Displays to DVI-I video sources

Product ID: DVIVGAMFB10P

  • Molded connector with thumbscrews
  • DVI-I (Male) to VGA (Female) Connectors
  • 10x DVI-I to VGA adapters
39,99 € EUR exc VAT
43,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Connector(s)
Connector A 1 - DVI-I (29 pin) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
Physical Characteristics
Color Black
Connector Style Straight
Weight of Product 307 g [10.8 oz]
Packaging Information
Package Height 55 mm [2.2 in]
Package Length 22 cm [8.7 in]
Package Quantity 10
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 316 g [11.2 oz]
What's in the Box
Included in Package 10 - DVI to VGA Cable Adapter - Black - M/F

Certifications

Related Products

DVI to VGA Cable Adapter M/F - 10 pack
DVIVGAMF10PK
DVI to VGA Cable Adapter M/F - 10 pack

Connect your VGA Display to a DVI-I source

39,99 € exc VAT
43,19 € inc VAT