StarTech.com

10 ft Computer Power Cord Splitter IEC320 C14 to 2x IEC320 C13

Power two devices (computer, monitor, printer) from a single power outlet

Product ID: PXT100Y

  • 1x IEC 320 C14 connector
  • 2x IEC 320 C13 connector
  • Rated to carry 240V at 10A
17,99 € EUR exc VAT
19,43 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Number of Conductors 3
Connector(s)
Connector A 1 - IEC 60320 C14 Power
Connector B 2 - IEC 60320 C13 Power
Special Notes / Requirements
Note UL Listed
Power
Input Current 10A
Input Voltage 110V-240V AC
Physical Characteristics
Cable Length 3 m [10 ft]
Product Length 3 m [10 ft]
Wire Gauge 16 AWG
Packaging Information
Package Height 33 cm [13 in]
Package Length 24.8 cm [9.8 in]
Package Width 45 mm [1.8 in]
Shipping (Package) Weight 516 g [18.2 oz]
What's in the Box
Included in Package 1 - 10 ft Computer Power Cord Splitter IEC320 C14 to 2x IEC320 C13

Certifications