StarTech.com

Computer power cord - C19 to C20, 14 AWG, 10 ft

Connect a high-powered server to a power distribution unit

Product ID: PXTC19201410

  • Rated to carry 250V at 15A
  • 14 AWG wire
  • UL, RoHS compliant
19,99 € EUR exc VAT
21,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Number of Conductors 3
Connector(s)
Connector A 1 - IEC 60320 C19 Power
Connector B 1 - IEC 60320 C20 Power
Special Notes / Requirements
Note UL Listed
Power
Input Current 15 A
Input Voltage 250 AC
Physical Characteristics
Cable Length 3 m [10 ft]
Color Black
Product Length 3 m [10 ft]
Weight of Product 535 g [18.9 oz]
Wire Gauge 14 AWG
Packaging Information
Package Height 51 mm [2 in]
Package Length 33 cm [13 in]
Package Quantity 1
Package Width 25.5 cm [10 in]
Shipping (Package) Weight 542 g [19.1 oz]
What's in the Box
Included in Package 1 - 10 ft 14 AWG Computer Power Cord - C19 to C20

Certifications