StarTech.com

6 ft Standard Computer Power Cord Extension - C14 to C13

Extend your power cord connections by up to 6ft

Product ID: PXT100

  • IEC-320-C14 (male) to IEC-320-C13 (female) power connection
  • Rated to carry 125V at 10A
4,99 € EUR exc VAT
5,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - IEC 60320 C14 Power
Connector B 1 - IEC 60320 C13 Power
Special Notes / Requirements
Note UL Listed
Power
Input Current 10 A
Input Voltage 125 AC
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Height 2 cm [0.8 in]
Product Length 1.8 m [6 ft]
Weight of Product 148 g [5.2 oz]
Wire Gauge 18 AWG
Packaging Information
Package Height 42 mm [1.7 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 157 g [5.5 oz]
What's in the Box
Included in Package 1 - 6 ft Standard Computer Power Cord Extension - C14 to C13

Certifications