Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com12in 4 Pin Fan Power Splitter Cable - F/M
Connect two 4-pin (PWM) Fans to a Single Motherboard Fan Power Connector
Product ID: FAN4SPLIT12
- Durable construction
- Sturdy PWM (4-pin) connectors
- Easy to install
Not Available
May be in stock with partners
From a Partner
Support
Overview
The FAN4SPLIT12 Fan Power Splitter Cable enables you to connect two 4-pin (PWM) fans to a single motherboard power connector, which allows you to optimize your computer cooling capability.
Providing a flexible way to position computer case fans as needed, this 4-pin Fan Power Splitter cable offers a connection length of 1ft, eliminating the need to strain the connection between the computer power connector and the fans.
This high quality splitter cable is constructed of high quality materials to ensure long-lasting performance, and is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Allows you to connect two 4-pin (PWM) fans to a single motherboard fan power connector
- Re-position your computer case fans to provide optimal cooling to your system
- Backed by StarTech.com lifetime warranty
Applications
Easily split a single motherboard fan power connector into two 4-pin (PWM) fan connectors - An inexpensive way to add more fan power connectors in a computer system.
Cable to connect 2 CPU Fans to 1 power connector
Easily split a single fan power connector into two 4-pin (PWM) fan connectors
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V931590 | |
UPC Code | 065030844598 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Connector(s) | ||
Connector A | 1 - Molex (4 pin, PWM) Female | |
Connector B | 2 - Molex (4 pin, PWM) Male | |
Physical Characteristics | ||
Cable Length | 304.8 mm [12 in] | |
Product Length | 304.8 mm [12 in] | |
Product Weight | 8 g [0.3 oz] | |
Wire Gauge | 26 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 14 g [0.5 oz] | |
What's in the Box | ||
Included in Package | 1 - 12in 4 Pin Fan Power Splitter Cable |
Related Products
12in TX3 Fan Power Splitter Cable
Connect two 3-pin (TX3) fans to a single power supply connector
6in TX3 Fan Power Splitter Cable
Connect two 3-pin (TX3) fans to a single power supply connector
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- FAN4SPLIT12_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+