StarTech.com

6in TX3 Fan Power Splitter Cable

Connect two 3-pin (TX3) fans to a single power supply connector

Product ID: TX3SPLITTER

  • 1x Molex Fan 3-pin TX3 female connector
  • 2x Molex Fan 3-pin TX3 male connectors
  • Offers 6" in cable length
  • Compatible with PC and Mac® computers
1,99 € EUR exc VAT
2,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - Fan (3 pin, TX3) Female
Connector B 2 - Fan (3 pin, TX3) Male
Physical Characteristics
Cable Length 152.4 mm [6 in]
Product Height 12.800
Product Length 152.4 mm [6 in]
Product Width 8.500
Weight of Product 11 g [0.4 oz]
Packaging Information
Package Height 125 mm [4.9 in]
Package Length 0 cm [0 in]
Package Width 9 cm [3.5 in]
Shipping (Package) Weight 11.5 g [0.4 oz]
What's in the Box
Included in Package 1 - 6in TX3 Fan Power Splitter Cable

Certifications