StarTech.com

6in SATA to LP4 Power Cable Adapter - F/M

Connect an IDE hard drive to a Serial ATA power connector

Product ID: LP4SATAFM6IN

  • Allows SATA power supplies to power IDE hard drives
3,99 € EUR exc VAT
4,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - SATA Power (15 pin) Plug
Connector B 1 - LP4 (4 pin; Large Drive Power) Female
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Black
Connector Style Straight
Product Height 0.000
Product Length 152.4 mm [6 in]
Product Width 0.000
Weight of Product 13 g [0.5 oz]
Wire Gauge 18 AWG
Packaging Information
Package Height 9 mm [0.4 in]
Package Length 12.5 cm [4.9 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 15 g [0.5 oz]
What's in the Box
Included in Package 1 - 6in SATA to LP4 Power Cable Adapter - F/M

Certifications

Related Products

SATA to LP4 Power Cable Adapter
LP4SATAFM
SATA to LP4 Power Cable Adapter

Power an IDE hard drive from a SATA Power connection.

2,99 € exc VAT
3,23 € inc VAT