StarTech.com

8in 24 Pin ATX 2.01 Power Extension Cable

Extend the length of an ATX power supply connection by up to 8in

Product ID: ATX24POWEXT

  • Offers 8" in cable length
5,99 € EUR exc VAT
6,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - ATX Power (24 pin, v 2.x) Plug
Connector B 1 - ATX Power (24 pin, v 2.x) Receptacle
Environmental
Humidity 0% to 95% (non-condensing) at 25°C
Operating Temperature 0 to 50°C
Storage Temperature -20 to 70°C
Physical Characteristics
Cable Length 203.2 mm [8 in]
Product Length 203.2 mm [8 in]
Weight of Product 76 g [2.7 oz]
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 81 g [2.9 oz]
What's in the Box
Included in Package 8in 24 Pin ATX 2.01 Power Extension Cable

Certifications