StarTech.com

12in LP4 Power Extension Cable - M/F

Extend your LP4 power connections by up to 12 inches

Product ID: LP4POWEXT12

  • 1x LP4 male power connector
  • 1x LP4 female power connector
  • Provides 12" in cable length
3,99 € EUR exc VAT
4,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - LP4 (4 pin; Large Drive Power) Male
Connector B 1 - LP4 (4 pin; Large Drive Power) Female
Physical Characteristics
Cable Length 304.8 mm [12 in]
Connector Style Straight
Product Height 8.4 cm [3.3 in]
Product Length 304.8 mm [12 in]
Product Width 24.4 cm [9.6 in]
Weight of Product 17 g [0.6 oz]
Wire Gauge 18 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 22 g [0.8 oz]
What's in the Box
Included in Package 1 - 12in LP4 Power Extension Cable

Certifications