StarTech.com

6in LP4 to 8 Pin PCI Express Video Card Power Cable Adapter

Convert a Standard LP4 Power Supply Connector to an 8-pin PCI Express Video Card Power Connector

Product ID: LP4PCIEX8ADP

7,99 € EUR exc VAT
8,63 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 2 - LP4 (4 pin; Large Drive Power) Male
Connector B 1 - PCI Express Power (8 pin, v 2.x) Male
Special Notes / Requirements
System and Cable Requirements Two 4-Pin LP4 connectors from your existing ATX Power Supply and a Video card that utilizes PCI-Express 8-Pin connector
Physical Characteristics
Cable Length 152.4 mm [6 in]
Product Height 1.5 cm [0.6 in]
Product Length 152.4 mm [6 in]
Product Width 25 mm [1 in]
Weight of Product 19 g [0.7 oz]
Wire Gauge 18 AWG
Packaging Information
Package Height 15 mm [0.6 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 24 g [0.8 oz]
What's in the Box
Included in Package 1 - 6in LP4 to 8 Pin PCI Express Video Card Power Cable Adapter

Certifications

Related Products

LP4 to 6-Pin PCI Express Video Card Power Cable Adapter
LP4PCIEXADAP
6in LP4 to 6 Pin PCI Express Video Card Power Cable Adapter

Convert a Standard LP4 Power Supply Connector to a 6-pin PCI Express Video Card Power Connector

2,99 € exc VAT
3,23 € inc VAT