StarTech.com

LP4 to SATA Power Cable Adapter with Floppy Power

Power up to two 4-pin LP4hard drives or devices, and a floppy drive, from a single SATA power supply connector

Product ID: LP4SATAFMD

  • Compatible with all IDE hard drives
  • Easy to install
5,99 € EUR exc VAT
6,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - SATA Power (15 pin) Plug
Connector B 1 - SP4 (4 pin, Small Drive Power) Female
2 - LP4 (4 pin; Large Drive Power) Female
Physical Characteristics
Color Black
Product Height 0.000
Product Length 12 cm [4.7 in]
Product Width 0.000
Weight of Product 27.9 g [1 oz]
Packaging Information
Package Height 11.5 cm [4.5 in]
Package Length 85 mm [3.3 in]
Package Width 12 mm [0.5 in]
Shipping (Package) Weight 30.6 g [1.1 oz]
What's in the Box
Included in Package 1 - LP4 to SATA Power Cable Adapter with Floppy Power

Certifications

Related Products

SATA to LP4 Power Cable Adapter with 2 Additional LP4
LP4SATAFM2L
SATA to LP4 Power Cable Adapter with 2 Additional LP4

Power up to 3 devices using a SATA power connector from the computer power supply

5,99 € exc VAT
6,47 € inc VAT