StarTech.com

SATA to LP4 Power Cable Adapter with 2 Additional LP4

Power up to 3 devices using a SATA power connector from the computer power supply

Product ID: LP4SATAFM2L

  • Compatible with all IDE hard drives
  • SATA to dual LP4
5,99 € EUR exc VAT
6,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - SATA Power (15 pin) Plug
Connector B 3 - LP4 (4 pin; Large Drive Power) Female
Physical Characteristics
Cable Length 153 mm [6 in]
Color Black
Weight of Product 29.5 g [1 oz]
Packaging Information
Package Height 22.2 cm [8.7 in]
Package Length 12.4 cm [4.9 in]
Package Width 4 mm [0.2 in]
Shipping (Package) Weight 29.5 g [1 oz]
What's in the Box
Included in Package 1 - SATA to LP4 Power Cable Adapter with 2 Additional LP4

Certifications

Related Products

LP4 to SATA Power Cable Adapter with Floppy Power
LP4SATAFMD
LP4 to SATA Power Cable Adapter with Floppy Power

Power up to two 4-pin LP4hard drives or devices, and a floppy drive, from a single SATA power supply connector

5,99 € exc VAT
6,47 € inc VAT