StarTech.com

12in SATA to LP4 Power Cable Adapter - F/M

Power an LP4 device from a SATA Power connection on your computer power supply

Product ID: LP4SATAFM12

  • 1x SATA plug
  • 1x LP4 female connector
  • Provides 12" in cable length
4,99 € EUR exc VAT
5,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - SATA Power (15 pin) Plug
Connector B 1 - LP4 (4 pin; Large Drive Power) Female
Physical Characteristics
Cable Length 304.8 mm [12 in]
Connector Style Straight
Product Height 0.8 cm [0.3 in]
Product Length 304.8 mm [12 in]
Product Width 30 mm [1.2 in]
Weight of Product 16 g [0.6 oz]
Wire Gauge 18 AWG
Packaging Information
Package Height 9 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 21 g [0.7 oz]
What's in the Box
Included in Package 1 - 12in SATA to LP4 Power Cable Adapter - F/M

Certifications

Related Products

SATA to LP4 Power Cable Adapter
LP4SATAFM
SATA to LP4 Power Cable Adapter

Power an IDE hard drive from a SATA Power connection.

2,99 € exc VAT
3,23 € inc VAT
SATA to LP4 Power Cable Adapter - F/M
LP4SATAFM6IN
6in SATA to LP4 Power Cable Adapter - F/M

Connect an IDE hard drive to a Serial ATA power connector

3,99 € exc VAT
4,31 € inc VAT