StarTech.com

1m Infiniband External SAS Cable - SFF-8470 to SFF-8470

Provide reliable, high-performance drive and backplane connectivity

Product ID: SAS7070S100

  • Infiniband® plug with latches for secure connections
  • Supports data transfer rates up to 6 Gbps
  • Durable metal connectors
  • Compatible with many servers, including:
    • Dell PowerVault MD1120
    • HP ProLiant DL140 G2
    • HP ProLiant DL320 G3
    • HP ProLiant DL360 G4
    • HP ProLiant DL360 G4p
    • HP ProLiant DL385
    • HP ProLiant DL580 G2
    • HP ProLiant DL580 G3
    • HP ProLiant ML310 G2
    • HP ProLiant ML350 G4
    • HP ProLiant ML350 G4p
    • HP ProLiant ML370 G4
    • HP ProLiant ML570 G2
    • HP ProLiant ML570 G3
    • HP Smart Array P600 Controller
    • HP StorageWorks Modular Smart Array 50
75,99 € EUR exc VAT
82,07 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Triple Shielding (Dual foil and braid)
Number of Conductors 32
Connector(s)
Connector A 1 - SFF-8470 (32 pin, Infiniband, External SAS) Plug
Connector B 1 - SFF-8470 (32 pin, Infiniband, External SAS) Plug
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Product Height 0.000
Product Length 1 m [3.3 ft]
Product Width 0.000
Weight of Product 0.000
Wire Gauge 28 AWG
Packaging Information
Package Height 28 cm [11 in]
Package Length 13.8 cm [5.4 in]
Package Width 15 mm [0.6 in]
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - 100cm Serial Attached SCSI SAS Cable - SFF-8470 to SFF-8470

Certifications

Related Products

2m Infiniband External SAS Cable - SFF-8470 to SFF-8470
SAS7070S200
2m Infiniband External SAS Cable - SFF-8470 to SFF-8470

Connect your SFF-8470 SAS storage devices with a high-performance, TAA-Compliant solution

90,99 € exc VAT
98,27 € inc VAT