Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com1m External Mini SAS Cable - Serial Attached SCSI SFF-8088 to SFF-8088
Connect your SFF-8088 SAS storage devices with a high-performance, TAA-Compliant solution
Product ID: ISAS88881
- 2x SFF-8088 plugs with latches
- Durable metal connectors
- Supports data transfer rates up to 6 Gbps
- Multi-lane design
- Backwards compatible with SATA devices
Not Available
May be in stock with partners
From a Partner
Support
Overview
The ISAS88881 1m External SAS Cable is designed for high-performance networks, servers, workstations and desktops, supporting data transfer rates of up to 6 Gbps.
This durable Mini SAS cable features SFF-8088 to SFF-8088 plugs for connecting your external SAS devices (controllers, hard drives, SAN storage area network, etc.), and it is TAA-compliant for Federal (GSA Schedule) purchases.
Constructed of high quality materials this 1-meter SAS cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- TAA-compliant for Federal (GSA Schedule) purchases
- Prevent accidental disconnections with latching connectors
- Guaranteed reliability
Applications
For use in Storage Area Networks, to connect SAS Expander enabled controllers and enclosures
Connect SAS Controllers to SAS Backplanes
Connect external hard drive to SAS Controller
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V931601 | |
UPC Code | 065030843805 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-polyester foil with tinned copper braid | |
Number of Conductors | 8 Twisted Pair | |
Connector(s) | ||
Connector A | 1 - SFF-8088 (26-pin, External Mini-SAS) Latching Plug | |
Connector B | 1 - SFF-8088 (26-pin, External Mini-SAS) Latching Plug | |
Physical Characteristics | ||
Cable Length | 1 m [3.3 ft] | |
Color | Black | |
Product Length | 1 m [3.3 ft] | |
Product Weight | 151 g [5.3 oz] | |
Wire Gauge | 28 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 156 g [5.5 oz] | |
What's in the Box | ||
Included in Package | 1 - 1m External Serial Attached SCSI SAS Cable - SFF-8088 to SFF-8088 |
Related Products
2m External Mini SAS Cable - Serial Attached SCSI SFF-8088 to SFF-8088
Connect your SFF-8088 SAS storage devices with a high-performance, TAA-Compliant solution
1m External Serial Attached SCSI SAS Cable - SFF-8470 to SFF-8088
Connect External SAS Devices including Servers, Workstations and Desktops
2m External Serial Attached SCSI SAS Cable - SFF-8470 to SFF-8088
Connect External SAS Devices including Servers, Workstations and Desktops
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- ISAS88881_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+