StarTech.com

20in Slimline SATA to SATA with LP4 Power Cable Adapter

Connect a slimline SATA drive to a standard SATA motherboard connector.

Product ID: SLSATAF20

  • 1x SATA connector
  • 1x LP4 power connector
  • 1x Slimline SATA connector
  • Supports full SATA 3.0 6Gbps bandwidth
View More
  • Compatible with Slimline SATA optical drives
  • Provides 20" in cable length
8,99 € EUR exc VAT
9,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - Slimline SATA (13 pin, Data & Power) Receptacle
Connector B 1 - LP4 (4 pin; Large Drive Power) Male
1 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 508 mm [20 in]
Color Red
Product Length 508 mm [20 in]
Weight of Product 22 g [0.8 oz]
Packaging Information
Package Height 18.4 cm [7.2 in]
Package Length 50 mm [2 in]
Package Width 10 mm [0.4 in]
Shipping (Package) Weight 22 g [0.8 oz]
What's in the Box
Included in Package 1 - 20in Slimline SATA to SATA with LP4 Power Cable Adapter

Certifications