StarTech.com

3 ft Shielded External eSATA Cable M/M

Connect your external SATA storage devices to your Laptop or desktop.

Product ID: ESATA3

  • Compliant with Serial ATA III Specifications
    Fast data transfer rate of up to 6 Gbps
7,99 € EUR exc VAT
8,63 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - eSATA (7 pin, Data) Receptacle
Connector B 1 - eSATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Product Length 0.9 m [3 ft]
Weight of Product 66 g [2.3 oz]
Packaging Information
Package Height 16 mm [0.6 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 71 g [2.5 oz]
What's in the Box
Included in Package 1 - 3 ft Shielded External eSATA Cable M/M

Certifications

Related Products

Shielded eSATA Cable - M/M
ESATA6
6 ft Shielded External eSATA Cable M/M

Connect your external SATA storage devices to your Laptop or desktop.

10,99 € exc VAT
11,87 € inc VAT