Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com6 ft Shielded External eSATA Cable M/M
Connect your external SATA storage devices to your Laptop or desktop.
Product ID: ESATA6
- Compliant with Serial ATA III Specifications
Fast data transfer rate of up to 6 Gbps
Not Available
May be in stock with partners
From a Partner
Support
Overview
This shielded eSATA cable offers a high quality 6ft connection between a desktop or laptop computer and external SATA storage devices, allowing you to "externalize" the impressive capabilities offered by Serial ATA.
The StarTech.com Advantage
- Up to six times faster than contemporary external storage solutions: USB 2.0 and Firewire (IEEE 1394)
- Robust and user friendly external connection
- High performance, cost effective expansion
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V930671 | |
UPC Code | 065030818476 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Connector(s) | ||
Connector A | 1 - eSATA (7 pin, Data) Receptacle | |
Connector B | 1 - eSATA (7 pin, Data) Receptacle | |
Physical Characteristics | ||
Cable Length | 1.8 m [6 ft] | |
Color | Black | |
Product Length | 1.8 m [6 ft] | |
Packaging Information | ||
Shipping (Package) Weight | 0.1 kg [0.3 lb] | |
What's in the Box | ||
Included in Package | 1 - 6 ft Shielded External eSATA Cable M/M |
Related Products
3 ft Shielded External eSATA Cable M/M
Connect your external SATA storage devices to your Laptop or desktop.
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- ESATA6_Datasheet.pdf
English
Frequently Asked Questions
Troubleshooting
When you troubleshoot issues with a SATA cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Hard disk drive
-
Hard drive controller (for example, motherboard)
-
SATA cable
To test your setup components, try the following:
-
Use the hard disk drive, hard drive controller, and SATA cable in another setup to see if the problem is with the components or the setup.
-
Use a different hard disk drive, hard drive controller, and SATA cable in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the hard disk drive, hard drive controller, and SATA cable, it is recommended that you do the following:
-
Make sure that the hard drive is spinning without the SATA cable attached. The power cable should make the drive spin if it is a mechanical drive and not a solid state drive.
-
If your operating system is not detecting the hard disk drive, make sure that the drive is formatted with a partition (for example, NTFS or FAT32). If you are using a computer running a version of Windows, a drive letter must also be assigned to the hard disk drive.
For more information about how to initialize a drive, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=hard-drives#initialize-hard-drives.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+